Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-TNC Female Connector Crimp/Solder Attachment for RG59B/U, RG62

Product ID: PE4687

Pricing

QuantityPrice
1-24$2.45
25-49$2.33
50-99$2.21
100-249$2.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,915
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62

Description