Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

RP TNC Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .410 inch D Hole

Product ID: PE4704

Pricing

QuantityPrice
1-24$2.39

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,155
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

RP TNC Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .410 inch D Hole

PE4704 reverse polarity TNC female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack reverse polarity TNC female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack reverse polarity TNC female bulkhead terminal connector has a PTFE dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. Our PE4704 reverse polarity TNC connector uses brass contact. This reverse polarity TNC female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.