TNC Female Bulkhead Mount Connector Solder Attachment for RG178, RG196 IP67 Rated
Product ID:
PE45132
Pricing
| Quantity | Price |
| 1-24 | $32.39 |
| 25-49 | $30.77 |
| 50-99 | $29.15 |
| 100-249 | $27.86 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 31

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
TNC Female Bulkhead Mount Connector Solder Attachment for RG178, RG196 IP67 Rated
PE45132 TNC female bulkhead coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack TNC female bulkhead coaxial connector has a teflon dielectric type and a VSWR of 1.5. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE45132 TNC connector uses beryllium copper contact. This TNC female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table