Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
TNC Female Connector Crimp/Solder Attachment for RG316, RG174, LMR-100
Product ID:
PE45143
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 271

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | RG316 |
| Interface Type 2 | RG174 |
| Interface Type 3 | LMR-100 |
Description
TNC Female Connector Crimp/Solder Attachment for RG316, RG174, LMR-100
PE45143 TNC female coaxial connector has an interface type of RG316, RG174, LMR-100 and a 50 Ohm impedance. Pasternack TNC female connector uses shield/contact crimp/solder as an attachment method. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack TNC female coaxial connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE45143 TNC connector uses brass contact and a nickel plating material. This TNC female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female TNC connector will ship the same day as purchased. Our TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table