Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400

Product ID: PE4457

Pricing

QuantityPrice
1-24$29.09
25-49$27.64
50-99$26.18
100-249$25.02
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 422
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400

Description

TNC Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400

PE4457 TNC female coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack TNC female connector uses shield/contact crimp/solder as an attachment method.

The Pasternack TNC coaxial connector has a brass body with nickel plating. This TNC female coaxial RF connector is REACH compliant.

This Pasternack female TNC connector will ship the same day as purchased. Our TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.