PE44175 TNC female bulkhead coaxial connector has an interface type of TNC female which is compatible with RG59B/U, RG62 and RG71 cables and has an impedance of 75 Ohms. Pasternack's TNC female bulkhead connector uses clamp/solder as an attachment method. This TNC female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack TNC female bulkhead coaxial connector has a PTFE dielectric type. Pasternack's TNC coaxial connector has a brass body with nickel plating. Our PE44175 TNC connector uses asilver-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our high-quality PE44175 features an ASTM-B689 body plating specification. This TNC connector has a silver inner contact plating. Our TNC female connector has a length of 1.15 inches, a width of 0.688 inches, and a weight of 0.044 lbs.
This Pasternack female TNC bulkhead connector will ship the same business day as purchased. Our bulkhead TNC female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.