Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Connector Clamp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE4460

Pricing

QuantityPrice
1-24$24.19
25-49$22.98
50-99$21.77
100-249$20.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,109
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description