In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity TNC Female to SMA Female Cable Using LMR-400 Coax with HeatShrink

Product ID: PE3W06415/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44673LMR-400PE44669KitBOM Datasheet

Reverse Polarity TNC Female to SMA Female Cable Using LMR-400 Coax with HeatShrink

PE3W06415/HS is a reverse polarity TNC female to SMA female cable using LMR-400 coax. This Pasternack reverse polarity TNC female to SMA female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity female TNC to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06415/HS TNC reverse polarity female to SMA female cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.