Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Female Bulkhead to SMA Male Right Angle Cable 36 Inch Using PE-SR405FLJ Coax

Product ID: PE3W03175-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Female Bulkhead to SMA Male Right Angle Cable 36 Inch Using PE-SR405FLJ Coax

The PE3W03175-36 is a TNC female bulkhead to SMA male right angle cable designed for PE-SR405FLJ coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF system integration where a bulkhead-mounted TNC interface must transition cleanly to an SMA connection in tighter spaces. Brass connector bodies, PTFE dielectric, and FEP jacket materials support 50 Ohm performance with 1.6:1 maximum VSWR across the stated range.

Pasternack RF coax cable assembly is built with TNC bulkhead cable connection on one end and right angle SMA cable connection on the other. Our TNC to right angle SMA cable assemblies have a female gender on end 1 and male on end 2. This TNC to SMA cable is a female to male coax assembly, PE3W03175-36, can also be known as a TNC jack to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

TNC jack to SMA plug cable assembly PE3W03175-36 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable TNC cable assembly is manufactured with TNC to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency TNC female bulkhead to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03175-36 can also be used in the other direction and will be right angle SMA male to TNC female bulkhead cable assembly if the opposite connectivity is required.

TNC jack bulkhead to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to SMA cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC female bulkhead to SMA male right angle cable 36 inch using PE-SR405FLJ coax.

Frequently Asked Questions

What is the PE3W03175-36 RF cable assembly?

The PE3W03175-36 is a formable RF cable assembly that connects a TNC female bulkhead interface to an SMA male right angle connector. It uses PE-SR405FLJ coax, supports 50 Ohm impedance, and operates from DC to 3 GHz with 1.6:1 maximum VSWR. Engineers use this configuration when equipment panels need a TNC bulkhead connection and internal routing needs an SMA transition. The right angle end also helps reduce cable bend stress in compact housings and denser electronic assemblies.

When would I use a TNC female bulkhead to SMA male right angle cable?

A cable like PE3W03175-36 is used when a system must pass through a panel with TNC and terminate internally at SMA. Its bulkhead TNC side suits enclosure walls, while the SMA male right angle end helps route coax in tighter spaces. This is useful in RF electronics, lab fixtures, and integrated assemblies that mix connector families within one signal path. The formable PE-SR405FLJ coax also lets engineers hold a defined cable shape during installation and rework.

Why choose a formable cable assembly instead of a flexible coax jumper?

The PE3W03175-36 uses formable PE-SR405FLJ coax so the cable can be shaped and then hold its routing path. That helps maintain clearance around boards, shields, and chassis features where a standard flexible jumper may drift or sag. Engineers often prefer this style in prototypes, compact enclosures, and semi-fixed internal layouts that need repeatable cable positioning. It is especially useful when connector orientation and space constraints matter as much as the electrical interface itself.

Is the PE3W03175-36 suitable for general 50 Ohm RF integration work?

Yes, the PE3W03175-36 is built for general 50 Ohm RF integration where TNC and SMA interfaces must connect in one assembly. It combines brass connector bodies, PTFE dielectric materials, and a DC to 3 GHz operating range for everyday RF interconnect needs. Typical uses include electronics integration, panel-to-module transitions, and bench setups that require a bulkhead TNC entry point.