Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Bulkhead to SMB Jack Bulkhead Cable Using PE-SR405FL Coax

Product ID: PE3C2931

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405, .480 inch D HoleFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMB Jack Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, RG405
PE4147PE-SR405FLPE4362

TNC Female Bulkhead to SMB Jack Bulkhead Cable Usi

PE3C2931 is a TNC female bulkhead to SMB jack bulkhead cable using PE-SR405FL coax. This Pasternack TNC female bulkhead to SMB jack bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMB for connector 2.

Our female TNC bulkhead to jack SMB bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C2931 TNC female bulkhead to SMB jack bulkhead cable assembly is constructed with PE-SR405FL coax.