Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Female Bulkhead to 75 Ohm SMB Plug Right Angle Cable Using 75 Ohm RG59 Coax, LF Solder

Product ID: PE3W05939LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm TNC Female Bulkhead Mount Connector Clamp/Solder Attachment for RG59B/U, RG62, RG71, .480 inch D Hole75 Ohm SMB Plug Right Angle Connector Clamp/Solder Attachment for RG59B/U, RG62Data Icon
PE44175RG59B/UPE4264KitBOM Datasheet

75 Ohm TNC Female Bulkhead to 75 Ohm SMB Plug Right Angle Cable Using 75 Ohm RG59 Coax, LF Solder

PE3W05939LF is a TNC female bulkhead to SMB plug right angle cable using RG59 coax. This Pasternack TNC female bulkhead to SMB plug right angle cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm SMB for connector 2. TNC to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female TNC bulkhead to plug SMB right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W05939LF TNC female bulkhead to SMB plug right angle cable assembly is constructed with RG59 coax.