Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Bulkhead to SMC Plug Cable Using PE-SR405FLJ Coax

Product ID: PE3W08761

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405, .480 inch D HoleFormable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketSMC Plug Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE4147PE-SR405FLJPE44977KitBOM Datasheet

TNC Female Bulkhead to SMC Plug Cable Using PE-SR405FLJ Coax

PE3W08761 is a TNC female bulkhead to SMC plug cable using PE-SR405FLJ coax. This Pasternack TNC female bulkhead to SMC plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMC for connector 2.

Our female TNC bulkhead to plug SMC cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08761 TNC female bulkhead to SMC plug cable assembly is constructed with PE-SR405FLJ coax.