TNC Female Bulkhead Mount Connector Solder Attachment Edge Mount PCB, IP67 Rated
Product ID:
PE44894
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | Edge Mount |
Description
TNC Female Bulkhead Mount Connector Solder Attachment Edge Mount PCB, IP67 Rated
PE44894 TNC female bulkhead pcb connector has an interface type of edge mount and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method. Our female TNC pcb connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack TNC female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack TNC pcb connector has a brass body with gold plating. Our PE44894 TNC connector uses beryllium copper contact. This TNC female bulkhead pcb RF connector is REACH compliant.
This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table