Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .410 inch D Hole

Product ID: PE44177

Pricing

QuantityPrice
1-24$22.99
25-49$21.84
50-99$20.69
100-249$19.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 24
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1Solder Cup

Description

75 Ohm TNC Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .410 inch D Hole

PE44177 TNC female bulkhead terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method. Our female TNC terminal connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack TNC female bulkhead terminal connector has a PTFE dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. Our PE44177 TNC connector uses beryllium copper contact and a nickel plating material. This TNC female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.