In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm TNC Female Bulkhead Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole

Product ID: PE44180
Product discontinued.
Replaced with PE44181.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

75 Ohm TNC Female Bulkhead Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole

PE44180 TNC female bulkhead terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack TNC female bulkhead terminal connector has a teflon dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. This TNC female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.