TNC Female Right Angle Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .361 inch D Hole
Product ID:
PE4471
Pricing
| Quantity | Price |
| 1-24 | $62.09 |
| 25-49 | $58.99 |
| 50-99 | $55.88 |
| 100-249 | $53.40 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | Solder Cup |
Description
TNC Female Right Angle Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .361 inch D Hole
PE4471 TNC female right angle bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method. Our female TNC right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle TNC female bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack TNC terminal connector has a brass body with nickel plating. Our PE4471 TNCright angle connector uses brass contact. This TNC female right angle bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack right angle female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table