TNC Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated
Product ID:
PE44892
Pricing
Quantity | Price |
1-24 | $96.99 |
25-49 | $92.14 |
50-99 | $87.29 |
100-249 | $83.41 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 15
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | TNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | Surface Mount |
Description
TNC Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated
PE44892 TNC female right angle bulkhead pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method. Our female TNC right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack right angle TNC female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack TNC pcb connector has a brass body with gold plating. Our PE44892 TNCright angle connector uses beryllium copper contact. This TNC female right angle bulkhead pcb RF connector is REACH compliant.
This Pasternack right angle female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.