Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

TNC Female Right Angle Connector Solder Attachment Thru Hole PCB, .380 inch x .083 inch Hole Spacing

Product ID: PE44659

Pricing

QuantityPrice
1-24$12.89

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,581
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1Thru Hole

Description

TNC Female Right Angle Connector Solder Attachment Thru Hole PCB, .380 inch x .083 inch Hole Spacing

PE44659 TNC female right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack TNC female connector uses shield/contact solder/solder as an attachment method. Our female TNC right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

The Pasternack right angle TNC female pcb connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack TNC pcb connector has a brass body with nickel plating. Our PE44659 TNCright angle connector uses brass contact. This TNC female right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle female TNC connector will ship the same day as purchased. Our TNC right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.