Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity TNC Female to Straight Cut Lead Cable Using LMR-400 Coax

Product ID: PE3C4683

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Reverse Polarity TNC Female to Straight Cut Lead Cable Using LMR-400 Coax

PE3C4683 is a reverse polarity TNC female to straight cut lead hermaphroditic cable using LMR-400 coax. This Pasternack reverse polarity TNC female to straight cut lead hermaphroditic cable assembly uses a 50 Ohm TNC for connector 1 and a straight cut lead for connector 2.

Our reverse polarity female TNC to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4683 TNC reverse polarity female to straight cut lead hermaphroditic cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.