Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Bulkhead to Straight Cut Lead Sexless Cable Using RG316 Coax

Product ID: PE3C2745

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

TNC Female Bulkhead to Straight Cut Lead Sexless C

PE3C2745 is a TNC female bulkhead to cable using RG316 coax. This Pasternack TNC female bulkhead to cable assembly uses a 50 Ohm TNC for connector 1 and a for connector 2.

Our female TNC bulkhead to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2745 TNC female bulkhead to cable assembly is constructed with RG316 coax.