In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female 4 Hole Flange to TNC Female 4 Hole Flange Cable Using PE-SR402FL Coax

Product ID: PE3C2832

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

TNC Female 4 Hole Flange to TNC Female 4 Hole Flan

PE3C2832 is a to cable using PE-SR402FL coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C2832 to cable assembly is constructed with PE-SR402FL coax.