In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female Bulkhead to TNC Male Cable Using RG316 Coax with HeatShrink, LF Solder

Product ID: PE3W04790LF/HS
Product discontinued.
Replaced with PE3C7329LF/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44900RG316/UTC-100-TMKitBOM Datasheet

TNC Female Bulkhead to TNC Male Cable Using RG316 Coax with HeatShrink, LF Solder

PE3W04790LF/HS is a TNC female bulkhead to TNC male cable using RG316 coax. This Pasternack TNC female bulkhead to TNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our female TNC bulkhead to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04790LF/HS TNC female bulkhead to TNC male cable assembly is constructed with RG316 coax.