TNC Female to MCX Plug Cable Using RG316 Coax
Product ID:
PE3C1926
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4462.jpg) | ![](/images/product/medium/RG316-U.jpg) | ![](/images/product/medium/PE4551.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4462 | RG316/U | PE4551 | KitBOM Datasheet |
---|
TNC Female to MCX Plug Cable Using RG316 Coax
PE3C1926 is a TNC female to MCX plug cable using RG316 coax. This Pasternack TNC female to MCX plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2.
Our female TNC to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C1926 TNC female to MCX plug cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.