TNC Female to UHF Male Adapter

Product ID: PE9372

Pricing

QuantityPrice
1-24$52.99
25-49$50.34
50-99$47.69
100-249$45.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 134
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max300 MHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

TNC Female to UHF Male Adapter

TNC adapter PE9372 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our TNC to UHF adapter is a between series coaxial adapter design. This 50 Ohm TNC adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 300 MHz.

TNC female to UHF male adapter is one of the many RF components that ship same day as they are ordered. PE9372 female TNC to male UHF adapter has a straight body. This Pasternack straight TNC coax adapter is a in-line RF adapter.

Our female TNC to male UHF adapter PE9372 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This TNC to UHF radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.