In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RF Surge Protector, Reverse Polarity TNC F/M, DC - 6GHz, DC Pass 60Vdc

Product ID: PE73SP1072

Pricing

QuantityPrice
1-24$79.99
25-49$75.99
50-99$71.99
100-249$68.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 420
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance50 Ohm
Connector In SeriesTNC
Connector In GenderFemale
Connector Out GenderMale
Minimum FrequencyDC
Maximum Frequency6 GHz
Maximum Input Power200 Watts
DirectionBi-Directional

Description