PE48024 reverse polarity TNC jack bulkhead coaxial connector has an interface type of TNC jack, which is compatible with RG213, RG8, RG215, RG213HV, LMR®-400-FR, LMR®-LW400, TCOM-400, LMR®-400-LLPX, PE-B400 and PE-B405 cables, and has an impedance of 50 Ohms. Pasternack’s reverse polarity TNC jack bulkhead connector uses crimp as the cable attachment method. Our reverse polarity jack TNC coaxial connector provides a maximum frequency of 11 GHz. This TNC jack RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack reverse polarity TNC jack bulkhead coaxial connector has a TFE dielectric type. Pasternack’s TNC coaxial connector has a brass body with nickel plating. Our PE48024 reverse polarity TNC connector uses a gold-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE48024 TNC bulkhead connector operates at a temperature range of -55 to 85 deg C. This threaded jack TNC coaxial RF connector has a maximum insertion loss of 0.2 dB. This TNC connector has a gold inner contact plating. The Pasternack reverse polarity TNC jack connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms. Our TNC jack connector has a length of 1.19 inches, a width of 0.69 inches, and a weight of 0.07 lbs. This threaded TNC jack coaxial connector features a nickel plated brass coupling nut. This radio frequency coaxial connector comes with a nickel plated brass washer.
This Pasternack reverse polarity jack TNC bulkhead connector will ship the same business day as purchased. Our bulkhead TNC jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
LMR® is a registered trademark of Times Microwave Systems.