In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male to 1.0/2.3 Jack Bulkhead Cable Using RG316 Coax

Product ID: PE3W08094
Product discontinued.
Replaced with PE3C7363.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-100-TMRG316/UPE44254KitBOM Datasheet

TNC Male to 1.0/2.3 Jack Bulkhead Cable Using RG316 Coax

PE3W08094 is a TNC male to 1.0/2.3 jack bulkhead cable using RG316 coax. This Pasternack TNC male to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our male TNC to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08094 TNC male to 1.0/2.3 jack bulkhead cable assembly is constructed with RG316 coax.