Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to 10-32 Male Cable Using RG174 Coax, LF Solder, RoHS

Product ID: PE37672LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

TNC Male to 10-32 Male Cable Using RG174 Coax, LF Solder, RoHS

PE37672LF is a TNC male to 10-32 male cable using RG174 coax. This Pasternack TNC male to 10-32 male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm 10-32 for connector 2.

Our male TNC to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37672LF TNC male to 10-32 male cable assembly is constructed with RG174 coax and the maximum VSWR is 1.4:1.