Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to BNC Female 4 Hole Flange Cable Using RG223 Coax

Product ID: PE3W00929

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Crimp Attachment for RG55, RG142, RG223, RG400BNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG58, RG142, RG223, RG400, RG141, .500 inch Threaded Hole SpacingData Icon
PE4047RG223/UPE4056KitBOM Datasheet

TNC Male to BNC Female 4 Hole Flange Cable Using RG223 Coax

PE3W00929 is a TNC male to BNC female 4 hole flange cable using RG223 coax. This Pasternack TNC male to BNC female 4 hole flange cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm BNC for connector 2.

Our male TNC to female BNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00929 TNC male to BNC female 4 hole flange cable assembly is constructed with RG223 coax.