50 Ohm TNC Male to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax
Product ID:
PE3C4353
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 Ohm |
Description
50 Ohm TNC Male to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax
PE3C4353 is a TNC male to BNC female cable using RG59 coax. This Pasternack TNC male to BNC female cable assembly uses a 50 Ohm TNC for connector 1 and a 75 Ohm BNC for connector 2.
Our male TNC to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4353 TNC male to BNC female cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table