Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to BNC Male Cable Using LMR-400 Coax

Product ID: PE3W01216
Product discontinued.
Replaced with PE3C6733.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-400, PE-C400Low Loss Flexible LMR®-400 Outdoor Rated Coax Cable Double Shielded with Black PE JacketBNC Male Connector Crimp/Solder Attachment for LMR-400, PE-C400Data Icon
TC-400-TM-XLMR-400TC-400-BMKitBOM Datasheet

TNC Male to BNC Male Cable Using LMR-400 Coax

PE3W01216 is a TNC male to BNC male cable using LMR-400 coax. This Pasternack TNC male to BNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm BNC for connector 2.

Our male TNC to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01216 TNC male to BNC male cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.