Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to BNC Male Cable 36 Inch Length Using RG178 Coax

Product ID: PE39255-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 181
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Male to BNC Male Cable 36 Inch Length Using RG178 Coax

The PE39255-36 is a TNC male to BNC male RF cable designed for between-series interconnects, offering 50 Ohm impedance with RG178B/U coax. It links TNC and BNC interfaces in RF benches, electronics assemblies, and system integration work that requires a flexible cable. Brass connector bodies use clamp/solder attachment, while PTFE dielectric and an FEP jacket support dependable cable construction.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and BNC cable connection on the other. Our TNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to BNC cable is a male to male coax assembly, PE39255-36, can also be known as a TNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to BNC plug cable assembly PE39255-36 is built with RG178 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this TNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39255-36 can also be used in the other direction and will be BNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to BNC male cable 36 inch length using RG178 coax.

Frequently Asked Questions

What is the PE39255-36 RF cable assembly used for?

The PE39255-36 is a TNC male to BNC male RF cable assembly used to connect equipment with different 50 Ohm interface types. It uses RG178B/U flexible coax, straight connectors on both ends, and clamp/solder attachment for the cable terminations. Engineers use it in RF benches, prototype systems, and electronics assemblies where one device has TNC and another has BNC. This between-series configuration helps simplify interconnects without requiring adapters plus separate cable runs in compact or frequently reconfigured setups.

When would I use a TNC male to BNC male cable instead of an adapter?

A TNC male to BNC male cable like the PE39255-36 is useful when ports must be connected across distance, not directly at the interface. It combines flexible RG178B/U coax with straight TNC and BNC male connectors to maintain a 50 Ohm cable path. Engineers choose this style in test stations, electronics integration, and temporary bench builds where equipment spacing changes often. Using a cable assembly instead of a rigid adapter can also improve routing flexibility in tighter enclosures or crowded instrument layouts.

Is the PE39255-36 a 50 Ohm cable assembly?

Yes, the PE39255-36 is a 50 Ohm cable assembly with 50 Ohm TNC and BNC connectors and 50 Ohm RG178B/U coax. Its construction includes PTFE cable dielectric, Teflon connector dielectric on the BNC side, and brass connector bodies for the terminations. That makes it suitable for RF and electronics system integration where impedance matching across the connection path is required. Engineers commonly select this configuration when joining instruments, modules, or subsystems that use standard 50 Ohm TNC and BNC interfaces.

What makes RG178B/U coax useful in the PE39255-36 assembly?

RG178B/U gives the PE39255-36 a flexible cable structure that helps route signals between TNC and BNC equipment in limited spaces. The cable uses PTFE dielectric and an FEP jacket, supporting a lightweight 50 Ohm assembly for general RF interconnect tasks. Engineers use this type of cable in prototypes, lab benches, and integrated electronics where easy cable dressing matters. It is especially practical when a between-series cable must fit around nearby hardware while still providing standard male TNC and male BNC terminations.