Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male Right Angle to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG187 Coax

Product ID: PE3W01687

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44172RG187A/UPE4610KitBOM Datasheet

75 Ohm TNC Male Right Angle to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG187 Coax

PE3W01687 is a TNC male right angle to BNC male right angle cable using RG187 coax. This Pasternack TNC male right angle to BNC male right angle cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm BNC for connector 2. TNC right angle to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to male BNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01687 TNC male right angle to BNC male right angle cable assembly is constructed with RG187 coax.