Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity TNC Male to BNC Male Cable 72 Inch Length Using RG214 Coax

Product ID: PE34520-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length72 inches

Description

Reverse Polarity TNC Male to BNC Male Cable 72 Inch Length Using RG214 Coax

The PE34520-72 is a reverse polarity TNC male to BNC male cable assembly designed for 50 Ohm RF interconnects using RG214/U coax. It connects between-series interfaces in RF and electronic system integration where straight male terminations support bench, lab, and installed equipment links. Brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and a PVC jacket support reliable 50 Ohm cable assembly construction.

Pasternack RF coax cable assembly is built with reverse polarity TNC cable connection on one end and BNC cable connection on the other. Our reverse polarity TNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This reverse polarity TNC to BNC cable is a male to male coax assembly, PE34520-72, can also be known as a reverse polarity TNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity TNC plug to BNC plug cable assembly PE34520-72 is built with RG214 which is a flexible coax type. The Pasternack flexible reverse polarity TNC cable assembly is manufactured with TNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this reverse polarity TNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34520-72 can also be used in the other direction and will be BNC male to reverse polarity TNC male cable assembly if the opposite connectivity is required.

TNC reverse polarity plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity TNC male to BNC male cable 72 inch length using RG214 coax.

Frequently Asked Questions

What is the PE34520-72 cable assembly used for?

The PE34520-72 is a reverse polarity TNC male to BNC male cable assembly used to connect unlike 50 Ohm RF interfaces. It uses RG214/U coax, straight connectors on both ends, and brass contacts with gold plating for dependable electrical mating. Engineers use it in RF benches, electronic systems, and service setups where one device has a reverse polarity TNC port. This between-series configuration helps bridge equipment quickly when standard same-series cable assemblies will not fit the required interfaces.

When would I use a reverse polarity TNC to BNC cable?

A reverse polarity TNC to BNC cable like PE34520-72 is used when equipment requires two different connector families in one RF path. The assembly combines a reverse polarity TNC male connector, a BNC male connector, and 50 Ohm RG214/U coax. Test benches and integrated electronic systems often need this format when instruments, adapters, or installed devices do not share the same interface. Using a purpose-built between-series cable reduces extra adapter stacks and keeps the connection path simpler during setup and troubleshooting.

Is the PE34520-72 suitable for general RF and electronics integration?

Yes, the PE34520-72 is suitable for general RF and electronics integration where 50 Ohm coaxial interconnects are required. It is built as a flexible cable assembly with RG214/U coax, straight connector angles, Teflon dielectrics, and brass connector bodies. These attributes make it useful for bench connections, subsystem hookups, and maintenance tasks that need a reverse polarity TNC side and BNC side. Engineers typically select this cable when they need a ready-made link between installed equipment, instruments, or RF modules using unlike connector interfaces.

Why choose a preassembled between-series cable instead of separate adapters?

A preassembled between-series cable like PE34520-72 provides a direct reverse polarity TNC male to BNC male connection in one assembly. It combines the needed interfaces with RG214/U flexible coax and 50 Ohm design, avoiding extra mating points in the signal path. This is helpful on benches and in integrated systems where additional adapters can add bulk and complicate cable routing. A single assembly also makes part selection easier for technicians who need a defined connector combination for maintenance, setup, or replacement work.