Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity TNC Male to BNC Male Cable 12 Inch Length Using RG223 Coax

Product ID: PE35235-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$39.59
25-49$37.61
50-99$35.63
100-249$34.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length12 inches

Description

Reverse Polarity TNC Male to BNC Male Cable 12 Inch Length Using RG223 Coax

The PE35235-12 is a reverse polarity TNC male to BNC male cable designed for RF interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It links unlike connector interfaces in RF assemblies, test setups, and electronics integration where dependable between-series cable routing is required. Brass connectors with gold-plated brass contacts and Teflon dielectrics pair with flexible RG223/U coax and a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with reverse polarity TNC cable connection on one end and BNC cable connection on the other. Our reverse polarity TNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This reverse polarity TNC to BNC cable is a male to male coax assembly, PE35235-12, can also be known as a reverse polarity TNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity TNC plug to BNC plug cable assembly PE35235-12 is built with RG223 which is a flexible coax type. The Pasternack flexible reverse polarity TNC cable assembly is manufactured with TNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency reverse polarity TNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35235-12 can also be used in the other direction and will be BNC male to reverse polarity TNC male cable assembly if the opposite connectivity is required.

TNC reverse polarity plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity TNC male to BNC male cable 12 inch length using RG223 coax.

Frequently Asked Questions

What is the PE35235-12 cable assembly used for?

The PE35235-12 is a reverse polarity TNC male to BNC male cable assembly used for between-series RF interconnects. It uses flexible RG223/U coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use it when equipment with a reverse polarity TNC interface must connect into a BNC-based signal path. This helps simplify bench setups, prototypes, and integrated electronic systems without adding separate adapters between cable runs.

When would I use a reverse polarity TNC to BNC cable instead of an adapter?

A cable like the PE35235-12 is used when you need both an interface conversion and flexible routing in one assembly. It combines reverse polarity TNC male and BNC male connectors with RG223/U coax for 50 Ohm systems up to 4 GHz. This is useful on crowded benches, inside enclosures, or across equipment panels where a rigid adapter can create strain. The flexible cable path helps manage connector alignment while supporting stable RF interconnect performance in practical installations.

Is the PE35235-12 suitable for general RF test and electronics integration?

Yes, the PE35235-12 is suitable for general RF test and electronics integration where a reverse polarity TNC to BNC transition is required. It offers DC to 4 GHz operation, 50 Ohm impedance, and a 1.4:1 maximum VSWR using RG223/U coax. Engineers can use it for prototype validation, instrument hookups, and mixed-interface assemblies that need dependable cable routing. Its straight connector design and flexible construction make it practical for repeated use in labs and development environments.

What construction details make the PE35235-12 a reliable RF cable assembly?

The PE35235-12 uses brass connector bodies, gold-plated brass contacts, Teflon dielectric types, and a PVC-jacketed RG223/U flexible coax cable. These materials support 50 Ohm RF performance from DC to 4 GHz in a between-series cable assembly. Engineers select this construction for lab work and system integration where repeatable mating and stable signal transfer matter. The design also supports straightforward routing between unlike connector interfaces without relying on multiple individual interconnect components.