Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to BNC Male Cable 12 Inch Length Using RG316 Coax

Product ID: PE3C3393-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$51.49
25-49$48.92
50-99$46.34
100-249$44.28
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length12 inches

Description

TNC Male to BNC Male Cable 12 Inch Length Using RG316 Coax

The PE3C3393-12 is a TNC male to BNC male cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 500 MHz operation. It connects TNC and BNC interfaces in RF and electronic system integration where a flexible RG316/U coax jumper is needed. Brass connector bodies with gold-plated brass contacts and PTFE/Teflon dielectrics support stable electrical performance, while the FEP jacket handles -55°C to 165°C environments.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and BNC cable connection on the other. Our TNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to BNC cable is a male to male coax assembly, PE3C3393-12, can also be known as a TNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to BNC plug cable assembly PE3C3393-12 is built with RG316 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 500 MHz maximum frequency TNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3393-12 can also be used in the other direction and will be BNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to BNC male cable 12 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3C3393-12 RF cable assembly used for?

The PE3C3393-12 is a TNC male to BNC male cable assembly used to connect unlike 50 Ohm RF interfaces. It uses RG316/U flexible coax and supports DC to 500 MHz operation with a maximum VSWR of 1.4:1. Engineers use it on benches, prototypes, and integrated electronic systems where TNC and BNC ports must link directly. Its straight connector configuration helps create a simple between-series jumper for signal routing, test connections, and general RF interconnect tasks.

When would I use a TNC male to BNC male cable instead of an adapter?

A cable like the PE3C3393-12 is used when equipment needs reach and flexibility between a TNC port and a BNC port. Unlike a rigid adapter, it uses RG316/U flexible coax that can route around nearby hardware and crowded layouts. This helps in bench setups, enclosures, and prototype assemblies where connector spacing or cable dressing matters. It is also useful when reducing direct strain on panel connectors is important during repeated setup changes or service work.

Is the PE3C3393-12 suitable for 50 Ohm RF systems?

Yes, the PE3C3393-12 is designed for 50 Ohm RF systems because the cable and both connector interfaces are specified at 50 Ohm. It supports DC to 500 MHz performance and is built as a between-series assembly for TNC and BNC connections. Engineers use this type of cable when they need impedance continuity across mixed-interface equipment in electronic and RF assemblies. Matching the system impedance helps support proper interconnection practices in test setups, prototypes, and installed signal paths.

What construction details make the PE3C3393-12 useful in demanding environments?

The PE3C3393-12 uses brass connector bodies, gold-plated brass contacts, PTFE or Teflon dielectrics, and an FEP cable jacket. These materials support repeated interconnection while covering an operating temperature range of -55°C to 165°C. Engineers choose this construction for lab, integration, and electronics environments that require a flexible 50 Ohm jumper with standard interfaces. The straight crimp-style connector attachment and flexible RG316/U coax also help simplify cable handling in compact assemblies.