Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm TNC Male to 75 Ohm BNC Male Cable Using 75 Ohm RG59-WHITE Coax

Product ID: PE35358/WH

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59-WHITE
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm TNC Male Connector Crimp/Solder Attachment for RG59B/U, RG6275 Ohm Flexible RG59-WHITE Coax Cable Double Shielded with White PVC Jacket75 Ohm BNC Male Connector Crimp/Crimp Attachment for RG59B/U, RG62, RG71Data Icon
PE44166RG59-WHITEPE4602KitBOM Datasheet

75 Ohm TNC Male to 75 Ohm BNC Male Cable Using 75 Ohm RG59-WHITE White Coax

PE35358/WH is a TNC male to BNC male cable using RG59 coax. This Pasternack TNC male to BNC male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm BNC for connector 2.

Our male TNC to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE35358/WH TNC male to BNC male cable assembly is constructed with RG59 coax.