75 Ohm TNC Male to 75 Ohm BNC Male Cable Using 75 Ohm RG6 Coax
Product ID:
PE35350/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG6A/U |
RF Cable Type | RG6 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44162 | RG6A/U | PE4598 | KitBOM Datasheet |
---|
75 Ohm TNC Male to 75 Ohm BNC Male Cable Using 75 Ohm RG6 Coax with HeatShrink
PE35350/HS is a TNC male to BNC male cable using RG6 coax. This Pasternack TNC male to BNC male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm BNC for connector 2.
Our male TNC to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE35350/HS TNC male to BNC male cable assembly is constructed with RG6 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.