Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Connector Crimp/Non-Solder Contact Attachment For LMR-240, PE-C240, RG8X

Product ID: EZ-240-TM
Product discontinued.
Replaced with EZ-240-TM-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-240
Interface Type 2PE-C240
Interface Type 3RG8X

Description

TNC Male Connector Crimp/Non-Solder Contact Attachment For LMR-240, PE-C240, RG8X

EZ-240-TM TNC male coaxial connector has an interface type of LMR-240, PE-C240, RG8X and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our EZ-240-TM TNC connector uses beryllium copper contact. This TNC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male TNC connector will ship the same day as purchased. Our TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave