Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male to 75 Ohm F Male Cable Using 75 Ohm RG59 Coax with HeatShrink, LF Solder

Product ID: PE3W07777LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44166RG59B/UPE44316KitBOM Datasheet

75 Ohm TNC Male to 75 Ohm F Male Cable Using 75 Ohm RG59 Coax with HeatShrink, LF Solder

PE3W07777LF/HS is a TNC male to F male cable using RG59 coax. This Pasternack TNC male to F male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm F for connector 2.

Our male TNC to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W07777LF/HS TNC male to F male cable assembly is constructed with RG59 coax.