In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm TNC Male to 75 Ohm F Male Right Angle Cable Using 75 Ohm RG59 Coax , LF Solder

Product ID: PE3W09674LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44165RG59B/UPE44322KitBOM Datasheet

75 Ohm TNC Male to 75 Ohm F Male Right Angle Cable Using 75 Ohm RG59 Coax, LF Solder

PE3W09674LF is a TNC male to F male right angle cable using RG59 coax. This Pasternack TNC male to F male right angle cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm F for connector 2. TNC to F right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC to male F right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W09674LF TNC male to F male right angle cable assembly is constructed with RG59 coax.