TNC Male to Beige FAKRA Jack Cable Using LMR-100 Coax
Product ID:
PE3W00901
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | FAKRA |
| Connector Gender 2 | Jack |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-100A-PVC |
| RF Cable Type | LMR-100A |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-100-TM | LMR-100A-PVC | PE44646I | KitBOM Datasheet |
|---|
TNC Male to Beige FAKRA Jack Cable Using LMR-100 Coax
PE3W00901 is a TNC male to FAKRA jack cable using LMR-100A coax. This Pasternack TNC male to FAKRA jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm FAKRA for connector 2.
Our male TNC to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00901 TNC male to FAKRA jack cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table