Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to Bordeaux FAKRA Jack Cable Using LMR-100 Coax with HeatShrink

Product ID: PE3W04611/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4302LMR-100A-PVCPE44646DKitBOM Datasheet

TNC Male to Bordeaux FAKRA Jack Cable Using LMR-100 Coax with HeatShrink

PE3W04611/HS is a TNC male to FAKRA jack cable using LMR-100A coax. This Pasternack TNC male to FAKRA jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm FAKRA for connector 2.

Our male TNC to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04611/HS TNC male to FAKRA jack cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.