Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Water Blue FAKRA Plug Cable Using RG174 Coax

Product ID: PE3W04380
Product discontinued.
Replaced with PE3C7325.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316FAKRA Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Water Blue ColorData Icon
TC-100-TMRG174A/UPE44647ZKitBOM Datasheet

TNC Male to Water Blue FAKRA Plug Cable Using RG174 Coax

PE3W04380 is a TNC male to FAKRA plug cable using RG174 coax. This Pasternack TNC male to FAKRA plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm FAKRA for connector 2.

Our male TNC to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04380 TNC male to FAKRA plug cable assembly is constructed with RG174 coax.