TNC Male to MCX Plug Right Angle Cable Using LMR-100 Coax, LF Solder, RoHS
Product ID:
PE3W02017LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | MCX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-100A-PVC |
| RF Cable Type | LMR-100A |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-100-TM | LMR-100A-PVC | PE4553 | KitBOM Datasheet |
|---|
TNC Male to MCX Plug Right Angle Cable Using LMR-100 Coax, RoHS
PE3W02017LF is a TNC male to MCX plug right angle cable using LMR-100A coax. This Pasternack TNC male to MCX plug right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2. TNC to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02017LF TNC male to MCX plug right angle cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table