In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm TNC Male to 75 Ohm Mini SMB Plug Cable Using 75 Ohm RG59 Coax , LF Solder

Product ID: PE3C6086LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2Mini SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44166RG59B/UPE4994KitBOM Datasheet

75 Ohm TNC Male to 75 Ohm Mini SMB Plug Cable Using 75 Ohm RG59 Coax, LF Solder

PE3C6086LF is a TNC male to Mini SMB plug cable using RG59 coax. This Pasternack TNC male to Mini SMB plug cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm Mini SMB for connector 2.

Our male TNC to plug Mini SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C6086LF TNC male to Mini SMB plug cable assembly is constructed with RG59 coax.