Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to Mini UHF Female Cable Using RG400 Coax

Product ID: PE3W00367/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Crimp Attachment for RG55, RG142, RG223, RG400Mini UHF Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Data Icon
PE4047RG400/UPE44083KitBOM Datasheet

TNC Male to Mini UHF Female Cable Using RG400 Coax

PE3W00367/HS is a TNC male to Mini UHF female cable using RG400 coax. This Pasternack TNC male to Mini UHF female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our male TNC to female Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00367/HS TNC male to Mini UHF female cable assembly is constructed with RG400 coax.