Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

TNC Male to Mini UHF Female Adapter

Product ID: PE9345

Pricing

QuantityPrice
1-24$4.91

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 696
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

TNC Male to Mini UHF Female Adapter

TNC adapter PE9345 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our TNC to Mini UHF adapter is a between series coaxial adapter design. This 50 Ohm TNC adapter is precision manufactured to RF components industry specifications.

TNC male to Mini UHF female adapter is one of the many RF components that ship same day as they are ordered. PE9345 male TNC to female Mini UHF adapter has a straight body. This Pasternack straight TNC coax adapter is a in-line RF adapter.

Our male TNC to female Mini UHF adapter PE9345 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This TNC to Mini UHF radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.