Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Snap-On MMBX Plug Cable Using LMR-100 Coax

Product ID: PE3W06011

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Crimp Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inchLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketMMBX Plug Snap-On Connector Crimp/Solder Attachment for RG316, RG174, With Male Center ContactData Icon
PE4302LMR-100A-PVCPE45251KitBOM Datasheet

TNC Male to Snap-On MMBX Plug Cable Using LMR-100 Coax

PE3W06011 is a TNC male to MMBX plug cable using LMR-100A coax. This Pasternack TNC male to MMBX plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMBX for connector 2.

Our male TNC to plug MMBX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06011 TNC male to MMBX plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.