Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Snap-On MMBX Plug Cable Using RG196 Coax

Product ID: PE3W07510

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Clamp/Solder Attachment for RG178, RG196MMBX Plug Snap-On Connector Crimp/Solder Attachment for RG178, RG196, With Male Center ContactData Icon
PE4448RG196A/UPE45250KitBOM Datasheet

TNC Male to Snap-On MMBX Plug Cable Using RG196 Coax

PE3W07510 is a TNC male to MMBX plug cable using RG196 coax. This Pasternack TNC male to MMBX plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMBX for connector 2.

Our male TNC to plug MMBX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07510 TNC male to MMBX plug cable assembly is constructed with RG196 coax.